2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Simpan file di siniatau
Format file yang didukung: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

KQ2T09-02AP

Expand Table
EN
1/5
GUI
Applicable tubing O.D.(inch)
OD
Connection thread
T
Model
MODEL
Thread material/Surface treatment
MATERIAL
Width across flats
H [mm]
D1 [mm]
D2 [mm]
L1 [mm]
L2 [mm]
A [mm]
M [mm]
Effective area Nylon
EA1 [mm^2]
Effective area Urethane
EA2 [mm^2]
Min.bore size
MBS [mm]
Mass
CNSMASSEXACT [g]
1|KQ2T05-01AP
2|KQ2T05-02AP
3|KQ2T07-01AP
4|KQ2T07-02AP
5|KQ2T07-03AP
6|KQ2T09-01AP
7|KQ2T09-02AP
8|KQ2T09-03AP
9|KQ2T11-02AP
10|KQ2T11-03AP
11|KQ2T11-04AP
12|KQ2T13-02AP
13|KQ2T13-03AP
14|KQ2T13-04AP
KQ2T05-01*P
3/16
1/8
KQ2T05-01AP
(A) Brass
12
9.1
10
15.0
16.0
15.3
13.3
8.4
7.0
3.5
6.2
KQ2T05-02*P
3/16
1/4
KQ2T05-02AP
(A) Brass
17
9.1
10
15.0
20.4
17.3
13.3
8.4
7.0
3.5
15.5
KQ2T07-01*P
1/4
1/8
KQ2T07-01AP
(A) Brass
12
11.1
10
15.6
17.0
17.3
13.3
14.4
12.4
4.5
6.9
KQ2T07-02*P
1/4
1/4
KQ2T07-02AP
(A) Brass
17
11.1
10
15.6
21.4
19.3
13.3
14.4
12.4
4.5
16.2
KQ2T07-03*P
1/4
3/8
KQ2T07-03AP
(A) Brass
21
11.1
10
15.6
23.4
21.3
13.3
14.4
12.4
4.5
31.5
KQ2T09-01*P
5/16
1/8
KQ2T09-01AP
(A) Brass
12
13.2
10
16.4
18.0
19.4
14.2
14.4
14.4
4.5
8.3
KQ2T09-02*P
5/16
1/4
KQ2T09-02AP
(A) Brass
17
13.2
12
17.2
22.4
21.4
14.2
26.3
18.2
6.0
15.5
KQ2T09-03*P
5/16
3/8
KQ2T09-03AP
(A) Brass
21
13.2
12
17.2
24.4
23.4
14.2
26.3
18.2
6.0
30.4
KQ2T11-02*P
3/8
1/4
KQ2T11-02AP
(A) Brass
17
15.4
17
19.3
25.4
25.5
15.6
28.8
23.8
7.5
20.1
KQ2T11-03*P
3/8
3/8
KQ2T11-03AP
(A) Brass
21
15.4
17
19.3
25.5
25.6
15.6
28.8
23.8
7.5
20.0
KQ2T11-04*P
3/8
1/2
KQ2T11-04AP
(A) Brass
27
15.4
17
19.3
30.3
27.6
15.6
28.8
23.8
7.5
47.3
KQ2T13-02*P
1/2
1/4
KQ2T13-02AP
(A) Brass
17
19.3
17
21.5
27.3
29.4
17.0
57.3
50.6
9.0
24.1
KQ2T13-03*P
1/2
3/8
KQ2T13-03AP
(A) Brass
21
19.3
17
21.8
27.6
29.7
17.0
63.8
50.6
9.5
36.7
KQ2T13-04*P
1/2
1/2
KQ2T13-04AP
(A) Brass
27
19.3
17
21.8
32.2
31.5
17.0
63.8
50.6
9.5
68.7
Menampilkan tampilan terkompresi (14 produk yang dapat dikonfigurasi)
ShorttextMale Branch Tee (Face Seal)
Perubahan terakhir14.07.2025 11:02:52
Unit

Klasifikasi

By Functionality

BYFUNC_CONNECTING Connecting
BYFUNC_CONVEYING Conveying

By Categories

Fitting Fitting
Automation Automation

CNS

CNSPHYPROP Physical Properties
CNSERPBASE Object Properties

ECLASS 14.0

51-07-02-01 Connector/fitting push in (pneumatics)

ECLASS 13.0

51-07-02-01 Connector/fitting push in (pneumatics)

ECLASS 10.1

27-29-42-01 Push-in fitting (pneumatics)

ECLASS 6.2

27-29-42-01 Push-in fitting (pneumatics)